
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)37.20
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-935-0 - Boom 60mm X 935mm
Extrusions
B-60-895-0 - Boom 60mm X 895mm
Extrusions
B-60-915-0 - Boom 60mm X 915mm
Extrusions
B-60-925-0 - Boom 60mm X 925mm, No Seals
Extrusions
B-60-975-0 - Boom 60mm x 975mm No Seals
Extrusions
B-60-965-0 - Boom 60mm x 965mm Long
Extrusions
B-60-855-0 - Boom 60mm X 855mm Long
Extrusions
B-60-955-0 - Boom, 60mm X 955mm
Extrusions
B-60-885-0 - Boom 60mm x 885mm, No Seals
Extrusions
B-60-845-0 - Boom 60mm x 845mm Long
Extrusions
B-60-935-0 - Boom 60mm X 935mm
Extrusions
B-60-895-0 - Boom 60mm X 895mm