
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)38.19
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-940-0 - Boom 60mm X 940mm
Extrusions
B-60-975-0 - Boom 60mm x 975mm No Seals
Extrusions
B-60-830-0 - Boom 60mm X 830mm
Extrusions
B-60-920-0 - Boom 60mm X 920mm
Extrusions
B-60-890-0 - Boom 60mm X 890mm, No Seals
Extrusions
B-60-1030-0 - Boom 60mm X 1030mm
Extrusions
B-60-985-0 - Boom 60mm X 985mm, No Seals
Extrusions
B-60-1070-0 - Boom 60mm x 1070mm Long
Extrusions
B-60-810-0 - Boom 60mm X 810mm
Extrusions
B-60-1050-0 - Boom 60mm X 1050mm
Extrusions
B-60-940-0 - Boom 60mm X 940mm
Extrusions
B-60-975-0 - Boom 60mm x 975mm No Seals