
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)41.73
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-1060-0 - Boom 45mm x 1060mm Long
Extrusions
B-90-970-0 - Boom, 90mm X 970mm
Extrusions
B-90-1050-0 - Boom 90mm X 1050mm Long
Extrusions
B-90-1080-0 - Boom 90mm x1080mm Long
Extrusions
B-90-1150-0 - Boom 90mm X 1150mm Long
Extrusions
B-90-2600-0 - Boom 90mm x 2600mm Long
Extrusions
B-90-1350-0 - Boom 90mm x 1350mm Long
Extrusions
B-30-1060-0 - Boom, 30mm X 1060mm
Extrusions
B-90-1130-0 - Boom 90mm X 1130mm Long
Extrusions
B-45-1060-0 - Boom 45mm x 1060mm Long
Extrusions
B-90-970-0 - Boom, 90mm X 970mm