
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)143.98
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-90-3650-0 - Boom90mm x 3650mmLong
Extrusions
B-45-3657-0 - Boom45mm x 3657mm Long
Extrusions
B-60-3657-0 - Boom 60mm x 3657mm Long
Extrusions
B-90-575-0 - Boom 90mm x 575mm Long
Extrusions
B-90-3600-0 - Boom 90mm X 3600mm
Extrusions
B-90-2055-0 - Boom 90mm X 2055mm
Extrusions
B-90-675-0 - Boom 90mm x 675mm Long
Extrusions
B-90-975-0 - Boom, 90mm X 975mm
Extrusions
B-90-965-0 - Boom 90mm X 965mm
Extrusions
B-90-2475-0 - Boom 90mm x 2475mm Long
Extrusions
B-90-3650-0 - Boom90mm x 3650mmLong
Extrusions
B-45-3657-0 - Boom45mm x 3657mm Long