
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)18.31
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-90-575-0 - Boom 90mm x 575mm Long
Extrusions
B-90-755-0 - Boom, 90mm X 755mm
Extrusions
B-90-925-0 - Boom, 90mm X 925mm Long
Extrusions
B-90-675-0 - Boom 90mm x 675mm Long
Extrusions
B-90-975-0 - Boom, 90mm X 975mm
Extrusions
B-90-1175-0 - Boom 90mm x 1175mm Long
Extrusions
B-90-2475-0 - Boom 90mm x 2475mm Long
Extrusions
B-90-965-0 - Boom 90mm X 965mm
Extrusions
B-90-2135-0 - Boom 90mm x 2135mm Long
Extrusions
B-90-575-0 - Boom 90mm x 575mm Long
Extrusions
B-90-755-0 - Boom, 90mm X 755mm