Destaco Logo

BODYBUILDER™ HEAVY DUTY MID-MOUNTS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

Default Image

RM4-60-R07-EPM-BLK - MID MOUNT ASSY W/MOUNTING PLATE

Unit View

Dimensions / Applications

  • Length (in)22.08
  • Weight (lb)34.2

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeMid Mount Assembly
  • Spindle Included?No