
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Weight (lb)2.4035
- Product ApplicationCLAMPING
Technical Details
- Plunger Length (in)15.24
- Supplied?No
Product Information
- Accessory TypePlunger
- BrandDESTACO
- Product TypePlunger
- Series Used OnFO
- Spindle Included?No
- Used With Model/SeriesFO-220