
Clamp Accessories

Unit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeCleat Latch Plate
- BrandDESTACO
- Handle ColorRed
- Product TypeCleat Latch Plate
- Spindle Included?No
Related Products
Clamp Accessories
324101 Cleat (Latch Plate)
Clamp Accessories
324915 - 324904 & (2)Ea 323911+324908
Clamp Accessories
344215 - 344104 & (2)Ea 341008+341110
Clamp Accessories
334901 Cleat (Latch)
Clamp Accessories
334104-211 - 334104 HOOK 100mm LONGER
Clamp Accessories
334104-160 - 334104 HOOK 50mm LONGER
Clamp Accessories
344915-M-25 - (1) 344904-173 & (2) EA 341910 & 341908
Clamp Accessories
324215 - 324104 & (2)Ea 323111+324108
Clamp Accessories
334104-135 - 334104 HOOK 25mm LONGER
Clamp Accessories
324101 Cleat (Latch Plate)
Clamp Accessories
324915 - 324904 & (2)Ea 323911+324908