
Clamp Accessories

Unit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeHook Assembly
- BrandDESTACO
- Handle ColorRed
- Product TypeHook Assembly
- Spindle Included?No
- Used With Model/SeriesM6
Related Products
Clamp Accessories
334215-M-25 - 334215 for 334 with 25mm Hook
Clamp Accessories
334215-M-100 - 334215 for 334 with 100mm Hook
Clamp Accessories
334215 - 334104 & (2)Ea 334107+334110
Clamp Accessories
334215-M-50 - 334215 for 334 with 50mm Hook