
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeReplacement Hook Assembly
- BrandDESTACO
- Handle ColorRed
- Product TypeReplacement Hook Assembly
- Series Used On351/371
- Spindle Included?No
- Used With Model/Series330-351-371-381
Related Products
Clamp Accessories
351915-M-50 - (1) 351903-104, (1) 341908, (1) 341910
Clamp Accessories
351915-M-25 - 1- 351903-78 AND 1 EA 341910 AND 341908
Clamp Accessories
351915 - (1)Ea 341908 351903 & 341910
Clamp Accessories
351215 - (1) 351103, (1) 341008, (1) 341110
Clamp Accessories
351915-IB - (1) 351903, (1) - 207915 , (1`) 578915 - INDIV BAGGED
Pull Action Latch Clamp Accessories
381915-M-216 - SPECIAL HOOK 12 mm DIA. (304 S/S) ROD X 14 3/4 inch LG. NOMINAL LENGTH. ONE END THREADED FOR M12-1.75mm PITCH
Pull Action Latch Clamp Accessories
381915-M-215 - SPECIAL HOOK 12 mm DIA. (304 S/S) ROD X 11 inch LG. NOMINAL LENGTH. ONE END THREADED FOR M12-1.75mm PITCH
Pull Action Latch Clamp Accessories
381215-M-25 - Replacement Hook Assembly
Pull Action Latch Clamp Accessories
323915 - Replacement Hook Assembly
Pull Action Latch Clamp Accessories
371915-M-100 - (1)EA 371903-176375913375912 - ON DEMAND
Clamp Accessories
351915-M-50 - (1) 351903-104, (1) 341908, (1) 341910
Clamp Accessories
351915-M-25 - 1- 351903-78 AND 1 EA 341910 AND 341908