
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Length (in)2.05
- Weight (lb)0.0132
Technical Details
- Supplied?No
Product Information
- Accessory TypeHeight Adapters
- BrandDESTACO
- Handle ColorRed
- Product TypeLength Adapter
- Spindle Included?No
Related Products
Clamp Accessories
L-217-1-01-BLK - L-217-1-01 in Black
Clamp Accessories
L-217-2-02-BLK - L-217-2-02 in Black
Clamp Accessories
L-217-1-02-BLK - L-217-1-02 in Black
Clamp Accessories
L-217-1-03-BLK - L-217-1-03 in Black
Clamp Accessories
L-227-1-01-BLK - L-227-1-01 in Black
Clamp Accessories
L-227-1-03-BLK - L-227-1-03 in Black
Clamp Accessories
L-217-1-01 - Length Adapter for 202, 217,2002,2017 Clamps
Clamp Accessories
L-213-1-02-BLK - L-213-1-02 in Black
Clamp Accessories
L-213-1-01-BLK - L-213-1-01 in Black
Clamp Accessories
L-217-1-03 - Length Adapter for 202, 217,2002,2017 Clamps
Clamp Accessories
L-217-1-01-BLK - L-217-1-01 in Black
Clamp Accessories
L-217-2-02-BLK - L-217-2-02 in Black