Hook Pin Clamps

hook_pin_clamps

HOOK PIN CLAMPS FOR SHEET METAL PART CLAMPING

DESTACO’s hook pin clamps are designed to hold different sheet metal thicknesses without the need to use shims. The product line features tandem cylinders that provide consistent clamping force throughout the closing stroke. The sensing system can be mounted at different positions and has a plug that can be pivoted. Different pin diameters and shapes are available for greater flexibility and accuracy.

Markets: AerospaceAutomotiveFood and Packaging

Applications:Fixturing and Testing, Welding, CNC Machining

 

Unit View:
performance
low-no-maintenance
Back to Top