Lever Clamp

Destaco’s 8700 Series pneumatic lever clamps are designed for long life and feature a hard coated aluminum body.

8725

These compact and clamps offer a unique set of features that make them adaptable to a wide variety of applications. Lever clamps provide consistent forces despite minor part size variations and are engineered for long life and reliability.
  • The clamping lever may be re-positioned left or right (relative to ports) within the same clamp body
  • Easy through-hole mounting with optional jam nuts or with socket head cap screws through the upper flange
  • Lightweight, hard coated aluminum body
Visit Product Series:
CAD
Download
Product Details Unit View:
Vertical clamp stroke (in) 0.1
Clamping Force @ 5Bar[72Psi] (lbf.) 43
Cylinder Bore (in) 0.98
Vertical clamp stroke (in) 0.1
Air Consumption (per double stroke at 7 psi) (in³) 0.004
Vertical clamp stroke (mm) 2.5
Vertical clamp stroke (mm) 2.5
Air Consumption (per double stroke at 5 bar) (dm³) 0.11
Cylinder Bore (mm) 25
Clamping Force @ 5Bar[72Psi] (N) 195
Product Series 8700
Jam Nut 872550
Body Thread Size M40X1.50
Product Type Lever Clamp
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate 1727879846000
Replacement Seal Kit 872500
Port Standard Ports
Air Port size M5 x 0.8
Product Accessories
872550
Jam Nut for 8725 Pneumatic Lever Clamp
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
872500
Replacement Seal Kit for 8725
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top