Lever Clamp

Destaco’s 8700 Series pneumatic lever clamps are designed for long life and feature a hard coated aluminum body.

8732G

These compact and clamps offer a unique set of features that make them adaptable to a wide variety of applications. Lever clamps provide consistent forces despite minor part size variations and are engineered for long life and reliability.
  • The clamping lever may be re-positioned left or right (relative to ports) within the same clamp body
  • Easy through-hole mounting with optional jam nuts or with socket head cap screws through the upper flange
  • Lightweight, hard coated aluminum body
Visit Product Series:
CAD
Download
Product Details Unit View:
Cylinder Bore (in) 1.26
Vertical clamp stroke (in) 0.12
Air Consumption (per double stroke at 7 psi) (in³) 0.008
Clamping Force @ 5Bar[72Psi] (lbf.) 64.0
Vertical clamp stroke (in) 0.12
Vertical clamp stroke (mm) 3.2
Clamping Force @ 5Bar[72Psi] (N) 285.0
Vertical clamp stroke (mm) 3.2
Cylinder Bore (mm) 32
Air Consumption (per double stroke at 5 bar) (dm³) 0.23
PublishedDate 1727879846767
Replacement Seal Kit 873200
Product Series 8700
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Jam Nut 873250
Product Function Clamping
Product Type Lever Clamp
Port G Ports
Body Thread Size M50X1.50
Air Port size G-1/8
Product Accessories
873250
Jam Nut for 8732 and 8732G Pneumatic Lever Clamp
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
873500
Seal Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top