Pneumatic Power Clamps

Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1007-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 0
Arm Offset 0
Clamp Arm Length (in) 5.31
Clamp Arm Length (mm) 135
Arm Offset (mm) 0
Arm Offset (mm) 0
Product Function Clamping
Accessory Type Clamp Arm
Product Series NAAMS Power Clamp Arms
Thru Hole (mm) 11
Product Type Clamp Arm
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Used With Model/Series 82M-3|52H-3E |TCC-2E
Back to Top