Pneumatic Power Clamps

Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1031-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 70
Clamp Arm Length (in) 5.31
Arm Offset 70
Clamp Arm Length (mm) 135
Arm Offset (mm) 70
Arm Offset (mm) 70
Thru Hole (mm) 11
Product Function Clamping
Product Type Clamp Arm
Accessory Type Clamp Arm
Product Series NAAMS Power Clamp Arms
Used With Model/Series 82M-3|52H-3E |TCC-2E
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top