Pneumatic Power Clamps

Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1032-1

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 6.50
Arm Offset 70
Arm Offset 70
Clamp Arm Length (mm) 165
Arm Offset (mm) 70
Arm Offset (mm) 70
Used With Model/Series 82M-3|52H-3E |TCC-2E
Thru Hole (mm) 11
Product Series NAAMS Power Clamp Arms
Accessory Type Clamp Arm
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Clamp Arm
Back to Top