Pneumatic Power Clamps

Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1033-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 70
Arm Offset 70
Clamp Arm Length (in) 7.68
Arm Offset (mm) 70
Clamp Arm Length (mm) 195
Arm Offset (mm) 70
Product Series NAAMS Power Clamp Arms
Used With Model/Series 82M-3|52H-3E |TCC-2E
Accessory Type Clamp Arm
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Thru Hole (mm) 11
Product Function Clamping
Product Type Clamp Arm
Back to Top