Pneumatic Power Clamps

Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1043-1

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 5.31
Arm Offset 120
Arm Offset 120
Clamp Arm Length (mm) 135
Arm Offset (mm) 120
Arm Offset (mm) 120
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Thru Hole (mm) 11
Product Type Clamp Arm
Product Function Clamping
Product Series NAAMS Power Clamp Arms
Accessory Type Clamp Arm
Used With Model/Series 82M-3|52H-3E |TCC-2E
Back to Top