Pneumatic Power Clamps

Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1112-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 0
Clamp Arm Length (in) 8.46
Arm Offset 0
Arm Offset (mm) 0
Arm Offset (mm) 0
Clamp Arm Length (mm) 215
Product Function Clamping
Product Series NAAMS Power Clamp Arms
Product Type Clamp Arm
Accessory Type Clamp Arm
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Used With Model/Series 82M-3|52H-3E |TCC-2E
Thru Hole (mm) 11
Back to Top