Pneumatic Power Clamps

Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1115-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 0
Clamp Arm Length (in) 12.00
Arm Offset 0
Arm Offset (mm) 0
Clamp Arm Length (mm) 305
Arm Offset (mm) 0
Used With Model/Series 82M-3|52H-3E |TCC-2E
Product Function Clamping
Product Series NAAMS Power Clamp Arms
Accessory Type Clamp Arm
Product Type Clamp Arm
Thru Hole (mm) 11
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top