Pneumatic Power Clamps

Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1134-1

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 10.83
Arm Offset 25
Arm Offset 25
Clamp Arm Length (mm) 275
Arm Offset (mm) 25
Arm Offset (mm) 25
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Thru Hole (mm) 11
Accessory Type Clamp Arm
Product Type Clamp Arm
Product Series NAAMS Power Clamp Arms
Used With Model/Series 82M-3|52H-3E |TCC-2E
Back to Top