Pneumatic Power Clamps

Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1152-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 70
Arm Offset 70
Clamp Arm Length (in) 8.46
Clamp Arm Length (mm) 215
Arm Offset (mm) 70
Arm Offset (mm) 70
Product Series NAAMS Power Clamp Arms
Product Type Clamp Arm
Accessory Type Clamp Arm
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Used With Model/Series 82M-3|52H-3E |TCC-2E
Thru Hole (mm) 11
Back to Top