Pneumatic Power Clamps

Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1178-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 120
Arm Offset 120
Clamp Arm Length (in) 15.55
Arm Offset (mm) 120
Clamp Arm Length (mm) 395
Arm Offset (mm) 120
Accessory Type Clamp Arm
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series NAAMS Power Clamp Arms
Thru Hole (mm) 11
Used With Model/Series 82M-3|52H-3E |TCC-2E
Product Type Clamp Arm
Product Function Clamping
Back to Top