Pneumatic Power Clamps

Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1216-1

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 3.54
Arm Offset 25
Arm Offset 25
Arm Offset (mm) 25
Clamp Arm Length (mm) 90
Arm Offset (mm) 25
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Clamp Arm
Product Type Clamp Arm
Used With Model/Series 82M-3|52H-3E |TCC-2E
Product Function Clamping
Product Series NAAMS Power Clamp Arms
Thru Hole (mm) 11
Back to Top