Pneumatic Power Clamps

Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1226-1

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 3.54
Arm Offset 50
Arm Offset 50
Arm Offset (mm) 50
Arm Offset (mm) 50
Clamp Arm Length (mm) 90
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series NAAMS Power Clamp Arms
Product Type Clamp Arm
Accessory Type Clamp Arm
Product Function Clamping
Used With Model/Series 82M-3|52H-3E |TCC-2E
Thru Hole (mm) 11
Back to Top