Pneumatic Power Clamps

Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1520-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 25
Clamp Arm Length (in) 6.50
Arm Offset 25
Clamp Arm Length (mm) 165
Arm Offset (mm) 25
Arm Offset (mm) 25
Product Function Clamping
Used With Model/Series 82M-3|52H-3E |TCC-2E
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Clamp Arm
Product Series NAAMS Power Clamp Arms
Product Type Clamp Arm
Thru Hole (mm) 9
Back to Top