Pneumatic Power Clamps

Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1532-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 70
Arm Offset 70
Clamp Arm Length (in) 6.50
Clamp Arm Length (mm) 165
Arm Offset (mm) 70
Arm Offset (mm) 70
Product Function Clamping
Thru Hole (mm) 9
Used With Model/Series 82M-3|52H-3E |TCC-2E
Accessory Type Clamp Arm
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Clamp Arm
Product Series NAAMS Power Clamp Arms
Back to Top