Heavy-Duty Power Clamps

Destaco’s 81L-10 Series pneumatic power clamps are designed with cylinder bore sizes ranging from 12mm – 25mm, horizontal or vertical clamping arm styles, and sensor/mounting adapter options.

81L16-1

Visit Product Series:
CAD

Product Details Unit View:
Air Consumption per double stroke at 72 psi (ft³) 0.01
Holding Torque (Max) (ft-lb) 44.0
Clamping Arm Torque At 5 Bar (ft-lb) 4.4
Cylinder Bore (in) 0.63
Weight (lb) 0.55
Air Consumption per double stroke at 72 psi (ft³) 0.01
Clamping Arm Torque At 5 Bar (Nm) 6.0
Cylinder Bore (mm) 16
Holding Torque (Max) (Nm) 60.0
Weight (kg) 0.25
Air Consumption per double stroke at 5 bar (dm³) 0.27
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Replacement Seal Kit 81L16-1-00
Opening Angle (deg) 120
Hand Lever No
Product Function Clamping
Product Series 81L
Port Size M5
Clamp Arm Style Center
Product Type Power Clamp
Product Accessories
8EA-109-1
SENSOR REPLACES SME-8F-DE-S
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
81L16-1-00
Set of wearing parts
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top