Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Pneumatic Power Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Pneumatic Clamps - Pneumatic Toggle & Swing Clamps | DESTACO
Pneumatic Power Clamps (Group)
Enclosed Pneumatic Power Clamps | Heavy-Duty, Tolerance Compensation - TCC-2E
TCC-2EXX005XXX
TCC-2EXX005XXX
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamping Arm Torque At 5 Bar (ft-lb)
199
Air Consumption per double stroke at 72 psi (ft³)
0.05
Holding Torque (Max) (ft-lb)
960
Cylinder Bore (in)
1.97
Weight (lb)
6.16
Air Consumption per double stroke at 72 psi (ft³)
0.05
Clamping Arm Torque At 5 Bar (Nm)
270
Cylinder Bore (mm)
50
Weight (kg)
2.8
Air Consumption per double stroke at 5 bar (dm³)
1.6
Holding Torque (Max) (Nm)
1300
Port Size
G 1/4|1/4-18 NPT
Opening Angle (deg)
5-135°
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style
U-Arm (Center)
Hand Lever
No
Product Series
TCC-2E
Product Type
Tolerence Compensation Clamp
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-147-4
SENSOR BLOCK 8EA-147-4 ONLY COMPATIBLE WITH SENSOR BAR 8EA-148-4 (Replaced with Sensor block 8EA-147-4-B)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-158-4
SENSOR BLOCK (K8-MODEL)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-146-4
SENSOR BLOCK REPLACED BY 8EA-146-4-B
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-167-4
NPN SENSOR K9
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-155-4
Sensor Block (NPN Type) of 8EA-147-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-154-4
Sensor Block (NPN Type) Base on 8EA-146-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top