Pneumatic Power Cylinder

Swing Clamps Group 2

PNEUMATIC POWER CYLINDER FOR STAMPING, CLAMPING & PRESSING

DESTACO Pneumatic Power Cylinders can provide over 13,000lbf (60kN) of rod force in a simple double acting pneumatics-only package. Operation is based on the wedge lever principle. These double acting cylinders feature two steps of stroke: the forward stroke to move a certain distance and the power stroke with an amplified force on a short (6-7mm) distance. The rod force in the range of the forward stroke is that of a traditional pneumatic cylinder; the rod force in the range of the power stroke features a mechanical advantage of up to 10:1. The pneumatic power cylinder is ideally suited as the power source for tools and devices for the following applications: Clamping, Punching, Stamping, Notching, Coining, Riveting, Pressing, and Clinching.

Markets: Automotive, Industrial

Applications: Stamping

Unit View:
performance
precision
Back to Top