Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
PNEUMATIC SWING CLAMPS FOR LIGHT DUTY APPLICATIONS
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Pneumatic Clamps - Pneumatic Toggle & Swing Clamps | DESTACO
Pneumatic Swing Clamps (Group)
Pneumatic Swing Clamps 035 (Series)
035-232-290
035-232-290
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Air Consumption (per double stroke at 7 psi) (in³)
0.008
Stroke during rotation (in)
0.57
Weight (lb)
1.13
Vertical clamp stroke (in)
0.49
Vertical clamp stroke (in)
0.49
Cylinder Bore (in)
1.26
Stroke (in)
1.06
Clamping Force @ 5Bar[72Psi] (lbf.)
30.0
Stroke during rotation (in)
0.57
Clamping Force @ 5Bar[72Psi] (N)
133.0
Stroke (mm)
26.8
Weight (kg)
0.51
Vertical clamp stroke (mm)
12.4
Air Consumption (per double stroke at 5 bar) (dm³)
0.24
Stroke during rotation (mm)
14.4
Stroke during rotation (mm)
14.4
Cylinder Bore (mm)
32
Vertical clamp stroke (mm)
12.4
PublishedDate
1674769257000
Mount
Flanged Body
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Sensor Ready
No
Product Series
035
Swing Direction
LH
Replacement Seal Kit
905517
Air Port size
1/8 NPT
Product Accessories
905517
SEAL KIT FOR 035-132-XXX & 035-232-XXX SWING CLAMPS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top