PNEUMATIC SWING CLAMPS FOR LIGHT DUTY APPLICATIONS

89B - Block Style Pneumatic Swing Clamps

89B20-010-2R

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Magnetic ring piston for position sensing. Clamping arm can be positioned 360 degress radially. Accomodates T-slot (8EA-109-1) sensors.
  • Lightweight and robust, designed for several million cycles
  • Clamping arms sold separately
  • Maximum operating pressure 8 bar (120 psi)
  • Replaces 89B20-010-1R
Visit Product Series:
CAD
Download
Product Details Unit View:
Stroke (in) 0.79
Stroke during rotation (in) 0.39
Clamping Force @ 5Bar[72Psi] (lbf.) 18.0
Weight (lb) 1.46
Vertical clamp stroke (in) 0.39
Stroke during rotation (in) 0.39
Air Consumption (per double stroke at 7 psi) (in³) 0.003
Cylinder Bore (in) 0.79
Vertical clamp stroke (in) 0.39
Stroke during rotation (mm) 10.0
Vertical clamp stroke (mm) 10.0
Clamping Force @ 5Bar[72Psi] (N) 130.0
Cylinder Bore (mm) 20
Air Consumption (per double stroke at 5 bar) (dm³) 0.08
Stroke during rotation (mm) 10.0
Weight (kg) 0.66
Vertical clamp stroke (mm) 10.0
Stroke (mm) 20.0
Mount Block style - side or top mount
Swing Direction RH
Product Function Clamping
Product Series 89B
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Replacement Seal Kit 89B/E20-2-00
PublishedDate 1675345019000
Sensor Ready Yes
Air Port size M5
Back to Top