PNEUMATIC SWING CLAMPS FOR LIGHT DUTY APPLICATIONS

89B - Block Style Pneumatic Swing Clamps

89B40-010-2L

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Magnetic ring piston for position sensing. Clamping arm can be positioned 360 degress radially. Accomodates T-slot (8EA-109-1) sensors.
  • Lightweight and robust, designed for several million cycles
  • Clamping arms sold separately
  • Maximum operating pressure 8 bar (120 psi)
  • Replaces 89B40-010-1L
Visit Product Series:
CAD
Download
Product Details Unit View:
Cylinder Bore (in) 1.57
Air Consumption (per double stroke at 7 psi) (in³) 0.014
Clamping Force @ 5Bar[72Psi] (lbf.) 85.0
Stroke during rotation (in) 0.55
Weight (lb) 3.17
Vertical clamp stroke (in) 0.39
Vertical clamp stroke (in) 0.39
Stroke during rotation (in) 0.55
Stroke (in) 0.94
Stroke during rotation (mm) 14.0
Vertical clamp stroke (mm) 10.0
Cylinder Bore (mm) 40
Stroke (mm) 24.0
Clamping Force @ 5Bar[72Psi] (N) 580.0
Stroke during rotation (mm) 14.0
Weight (kg) 1.44
Air Consumption (per double stroke at 5 bar) (dm³) 0.39
Vertical clamp stroke (mm) 10.0
Swing Direction LH
Air Port size G-1/8
PublishedDate 1675344571000
Product Series 89B
Mount Block style - side or top mount
Sensor Ready Yes
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Replacement Seal Kit 89B/E40-2-00
Back to Top