PNEUMATIC SWING CLAMPS FOR LIGHT DUTY APPLICATIONS

89E - Threaded Body Style Pneumatic Swing Clamps - Metric

89E32-010-2L

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Metric threaded bodies can be mounted in a tapped hole or athrough hole for recessed mounting. Clamping arm can be positioned 360 degress radially.
  • Lightweight and robust, designed for several million cycles
  • Clamp arms and accessories sold separately
  • Maximum operating pressure 8 bar (120 psi)
Visit Product Series:
CAD
Download
Product Details Unit View:
Air Consumption (per double stroke at 7 psi) (in³) 0.008
Clamping Force @ 5Bar[72Psi] (lbf.) 79.0
Weight (lb) 0.93
Vertical clamp stroke (in) 0.39
Stroke (in) 0.83
Vertical clamp stroke (in) 0.39
Cylinder Bore (in) 1.25
Stroke during rotation (in) 0.43
Stroke during rotation (in) 0.43
Vertical clamp stroke (mm) 10.0
Stroke during rotation (mm) 11.0
Stroke (mm) 21.0
Vertical clamp stroke (mm) 10.0
Cylinder Bore (mm) 32
Clamping Force @ 5Bar[72Psi] (N) 350.0
Weight (kg) 0.42
Air Consumption (per double stroke at 5 bar) (dm³) 0.22
Stroke during rotation (mm) 11.0
Air Port size G-1/8
Mount Threaded Body
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 89E
PublishedDate 1673967532000
Sensor Ready No
Replacement Seal Kit 89B/E32-2-00
Swing Direction LH
Back to Top