PNEUMATIC SWING CLAMPS FOR LIGHT DUTY APPLICATIONS

89E - Threaded Body Style Pneumatic Swing Clamps - Metric

89E50-025-2L

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Metric threaded bodies can be mounted in a tapped hole or athrough hole for recessed mounting. Clamping arm can be positioned 360 degress radially.
  • Lightweight and robust, designed for several million cycles
  • Clamp arms and accessories sold separately
  • Maximum operating pressure 8 bar (120 psi)
Visit Product Series:
CAD
Download
Product Details Unit View:
Stroke (in) 1.57
Stroke during rotation (in) 0.59
Stroke during rotation (in) 0.59
Vertical clamp stroke (in) 0.98
Vertical clamp stroke (in) 0.98
Weight (lb) 3.22
Clamping Force @ 5Bar[72Psi] (lbf.) 225
Air Consumption (per double stroke at 7 psi) (in³) 0.036
Cylinder Bore (in) 1.97
Air Consumption (per double stroke at 5 bar) (dm³) 1.03
Vertical clamp stroke (mm) 25
Weight (kg) 1.46
Cylinder Bore (mm) 50
Vertical clamp stroke (mm) 25
Stroke (mm) 40
Stroke during rotation (mm) 15
Stroke during rotation (mm) 15
Clamping Force @ 5Bar[72Psi] (N) 1000
Mount Threaded Body
Sensor Ready No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Air Port size G-1/8
Product Series 89E
Swing Direction LH
Replacement Seal Kit 89B/E50-2-00
Back to Top