PNEUMATIC SWING CLAMPS FOR LIGHT DUTY APPLICATIONS

89E - Threaded Body Style Pneumatic Swing Clamps - Metric

89E63-008-2L

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Metric threaded bodies can be mounted in a tapped hole or athrough hole for recessed mounting. Clamping arm can be positioned 360 degress radially.
  • Lightweight and robust, designed for several million cycles
  • Clamp arms and accessories sold separately
  • Maximum operating pressure 8 bar (120 psi)
Visit Product Series:
CAD
Download
Product Details Unit View:
Stroke during rotation (in) 0.71
Stroke (in) 1.02
Vertical clamp stroke (in) 0.32
Air Consumption (per double stroke at 7 psi) (in³) 0.038
Vertical clamp stroke (in) 0.32
Weight (lb) 3.68
Clamping Force @ 5Bar[72Psi] (lbf.) 321.0
Stroke during rotation (in) 0.71
Cylinder Bore (in) 2.48
Stroke (mm) 26.0
Stroke during rotation (mm) 18.0
Stroke during rotation (mm) 18.0
Weight (kg) 1.67
Cylinder Bore (mm) 63
Vertical clamp stroke (mm) 8.0
Clamping Force @ 5Bar[72Psi] (N) 1430.0
Air Consumption (per double stroke at 5 bar) (dm³) 1.08
Vertical clamp stroke (mm) 8.0
PublishedDate 1673968276000
Air Port size G-1/4
Product Series 89E
Swing Direction LH
Product Function Clamping
Mount Threaded Body
Replacement Seal Kit 89B/E63-2-00
Sensor Ready No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top