Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
HYDRAULIC CLAMPING FOR PRODUCTION, SHOP-LINES & MORE
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Hydraulic (Family)
DOUBLE ACTING HYDRAULIC BLOCK CYLINDERS WITH MOUNTING BOREHOLES – 722D
722D32502-2
722D32502-2
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
1.97
Max. Clamping Force (lbf)
8857.0
Max. Pressure (PSI)
7250.0
Max. Clamping Force (N)
39400.0
Max. Pressure (bar)
500.0
Stroke (mm)
50.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Block cylinder, double acting
Product Function
Clamping
Product Series
722D
PublishedDate
1675430831000
Back to Top