Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
HYDRAULIC CLAMPING FOR PRODUCTION, SHOP-LINES & MORE
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Hydraulic (Family)
DOUBLE ACTING HYDRAULIC BLOCK CYLINDERS WITH MOUNTING BOREHOLES – 722D
722D50252-2
722D50252-2
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Pressure (PSI)
7250.0
Max. Clamping Force (lbf)
21637.0
Stroke (in)
0.98
Max. Pressure (bar)
500.0
Max. Clamping Force (N)
96250.0
Stroke (mm)
25.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Type
Block cylinder, double acting
PublishedDate
1675430754000
Product Series
722D
Back to Top