Destaco Logo

Pull Action, Manual Latch Clamps for Molding & Assembly Applications

ACCESSORIES FOR PULL ACTION LATCH CLAMPS – ADAPTERS, EXTENSIONS & MORE

From adapters and extensions to spindles or bolt retainers, and more – DESTACO’s pull action latch accessories add functionality and ease-of-use to your clamps. Browse our complete line of accessories and extensions to make your latch clamp the customized solution for your application!

Features

  • Fixed stop automatically limits the handle travel at various clamping positions
  • Patented Thumb Control Lever provides one-handed operation

Markets

Product
Short Description
Accessories Type
Product Type
Used With Model/Series
323103-M(2) 323111+324108Replacement Hook Kit
Replacement Hook AssemblyReplacement Hook AssemblyReplacement Hook Assembly323-SS323-RSS
Hex-Head SpindleHex-Head SpindleHex-Head Spindle
Ergonomic GripGripGrip
Blue GripGripGrip
Black 325301 GripGripGrip
Green Grip 325301GripGrip
Yellow GripGripGrip
Replacement Hook AssemblyReplacement Hook AssemblyReplacement Hook Assembly330-351-371-381
Replacement Hook AssemblyReplacement Hook AssemblyReplacement Hook Assembly330-351-371-381
Replacement Hook AssemblyReplacement Hook AssemblyReplacement Hook Assembly330-351-371-381
GripGripGrip
Replacement Hook AssemblyReplacement Hook AssemblyReplacement Hook Assembly330-351-371-381
(1)EA 371903-176375913375912 - ON DEMANDReplacement Hook AssemblyReplacement Hook Assembly330-351-371-381
Replacement Hook AssemblyReplacement Hook AssemblyReplacement Hook Assembly330-351-371-381
Replacement Hook AssemblyReplacement Hook AssemblyReplacement Hook Assembly330-351-371-381
Hook AssemblyReplacement Hook AssemblyHook Assembly
374105-191 & (2)Ea 235403 & 375102Hook AssemblyHook Assembly
374 U Hook Assembly 50 MM LONGERHook AssemblyHook Assembly
Hook AssemblyHook AssemblyHook Assembly
375204-168(2)Ea 235403375102Hook AssemblyHook Assembly
375204-194 Hook W/2 Ea 235403375102 NutsHook AssemblyHook Assembly
Machined LatchCleatMachined Latch375375-R375-B375-BR385385-R385-L385-V2A
Replacement Hook AssemblyReplacement Hook AssemblyReplacement Hook Assembly330-351-371-381
Replacement Hook AssemblyReplacement Hook AssemblyReplacement Hook Assembly
SPECIAL HOOK 12 mm DIA. (304 S/S) ROD X 11 inch LG. NOMINAL LENGTH. ONE END THREADED FOR M12-1.75mm PITCHReplacement Hook AssemblyReplacement Hook Assembly
SPECIAL HOOK 12 mm DIA. (304 S/S) ROD X 14 3/4 inch LG. NOMINAL LENGTH. ONE END THREADED FOR M12-1.75mm PITCHReplacement Hook AssemblyReplacement Hook Assembly
LatchplateLatch PlatesLatch Plate375375-R375-B375-BR385385-R385-L385-V2A
Replacement Hook AssemblyReplacement Hook AssemblyReplacement Hook Assembly385,385-R,385-L
Replacement Hook AssemblyReplacement Hook AssemblyReplacement Hook Assembly
Replacement Hook AssemblyReplacement Hook AssemblyReplacement Hook Assembly
Replacement Hook AssemblyReplacement Hook AssemblyReplacement Hook Assembly
Latch PlateLatch PlatesLatch Plate375375-R375-B375-BR385385-R385-L385-V2A