Destaco Logo

VARIABLE STROKE STRAIGHT LINE MANUAL CLAMPS

DESTACO‘s F Series variable stroke, straight line clamps feature a high holding capacity, high side load capacity, and wiper ring that helps avoid contamination of the clamping mechanism.

VARIABLE STROKE, STRAIGHT LINE MANUAL CLAMPS WITH BLOCK STYLE BASE MOUNTING – F SERIES

DESTACO‘s F Series variable stroke, straight line clamps feature a high holding capacity, high side load capacity, and wiper ring that helps avoid contamination of the clamping mechanism. The aluminum housing leads to a lower weight unit, while the block style base provides variable mounting options.

Markets

Applications

Product
Operating Method
Function
Base Mounting Style
Maximum Holding Capacity (lbf)
Function (Electric Plug)
Part Number Type
Operating Force (N)
Weight (lbs)
Product Group
Family
Length (in)
Maximum Holding Capacity (N)
Width (in)
Clamping Force (N)
Two-Hand/Plunger-Hand LeverClampingBlock4040clampingBase5003.3variable-stroke-straight-line-actionManual Clamping1421800068100