Destaco Logo

VARIABLE STROKE STRAIGHT LINE MANUAL CLAMPS

VARIABLE STROKE, STRAIGHT LINE MANUAL CLAMPS WITH FRONT FLANGE MOUNTING - FL SERIES

DESTACO‘s FL Series variable stroke, straight line clamps are used in applications where workpiece thicknesses and workpiece tolerances vary. These clamps are suitable for clamping between ribs and hollow spaces that are difficult to reach. Compact design and different types of operation allow for application of the straight line clamps in fixtures for mass production as well as for single part production. FL models feature a front flange mounting type and can be operated with one or two hands.

Markets

Product
Accessories
Function
Base Mounting Style
Function (Electric Plug)
Product Group
Family
Series
Product Series
Product Type
Weight (lbs)
Part Number Type
Length (in)
Width (in)
Height (in)
Operating Method
K1222K508K612K816ClampingFlangeclampingvariable-stroke-straight-line-actionManual Clampingvariable-stroke-straight-line-action-flFL SeriesStraight-Line Action Clamp RAKO1.07Base834468Two-Hand/Plunger-Hand Lever
K1222K508K612K816ClampingFlangeclampingvariable-stroke-straight-line-actionManual Clampingvariable-stroke-straight-line-action-flFL SeriesStraight-Line Action Clamp RAKO1.07Configured Part834468
K1222K508K612K816ClampingFlangeclampingvariable-stroke-straight-line-actionManual Clampingvariable-stroke-straight-line-action-flFL SeriesStraight-Line Action Clamp RAKO1.07Configured Part834468
K1222K508K612K816ClampingFlangeclampingvariable-stroke-straight-line-actionManual Clampingvariable-stroke-straight-line-action-flFL SeriesStraight-Line Action Clamp RAKO1.21Base1534468One-Hand/Hand Wheel
K1222K508K612K816ClampingFlangeclampingvariable-stroke-straight-line-actionManual Clampingvariable-stroke-straight-line-action-flFL SeriesStraight-Line Action Clamp RAKO2.49Base1107373Two-Hand/Plunger-Hand Lever
ClampingFlangeclampingvariable-stroke-straight-line-actionManual Clampingvariable-stroke-straight-line-action-flFL SeriesStraight-Line Action Clamp RAKO2.491107373
K1222K508K612K816ClampingFlangeclampingvariable-stroke-straight-line-actionManual Clampingvariable-stroke-straight-line-action-flFL SeriesStraight-Line Action Clamp RAKO3.15Base1967373One Hand/Hand Lever
ClampingFlangeclampingvariable-stroke-straight-line-actionManual Clampingvariable-stroke-straight-line-action-flFL SeriesStraight-Line Action Clamp RAKO
K1222K508K612K816ClampingFlangeclampingvariable-stroke-straight-line-actionManual Clampingvariable-stroke-straight-line-action-flFL SeriesStraight-Line Action Clamp RAKO2.92Configured Part