Clamp Accessories

Steel toggle clamp with 2 times the capacity of our legacy models with a longer handle with greater hand clearance, flanged base, and U-bar.

2010-U-G

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 3.55
Weight (lb) 2.56
Height Under Clamp Arm (in) 1.7
Maximum Holding Capacity (lbf) 1400.0
Weight (kg) 1.16
Height Under Clamp Arm (mm) 43.2
Maxmum Holding Capacity (N) 6230.0
Clamp Arm Length (mm) 90.2
Handle Color Green
Toggle Lock Plus No
Application - Assembly Excellent/High
Handle Opening (+10°) 66.0
Clamp Bar Opening (+10°) (degrees) 78.0
Clamp Arm Style U-Bar
Application - Food Processing Not Recommended
Handle Vertical
Application - Closures Excellent/High
Application - Machining Poor/Low
PublishedDate 1725455467169
Accomodates Workpiece Variation No
Service Environment Normal
Application - Welding Fair/Medium
Base Mounting Style Flange
Application - Wood-Working Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Flanged Washers 235106
Spindle Assembly 240208-M
Application - Checking Fixtures Excellent/High
Product Type Standard
Standard Material Steel
Product Function Clamping
Product Series 2010
Product Accessories
235906
SS FLANGED WASHER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
235106
M10 FLANGED WASHER FOR "U" BAR CLAMPS (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top