Clamp Accessories

Steel toggle clamp with 2.5 times the capacity of our legacy models with increased handle clearance, flanged base, and U-bar.

2017-U-Y

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 560.0
Height Under Clamp Arm (in) 0.98
Weight (lb) 0.97
Clamp Arm Length (in) 2.53
Clamp Arm Length (mm) 64.3
Weight (kg) 0.44
Height Under Clamp Arm (mm) 24.9
Maxmum Holding Capacity (N) 2500.0
Application - Wood-Working Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Service Environment Normal
Handle Color Yellow
Product Function Clamping
Product Series 2017
Clamp Bar Opening (+10°) (degrees) 73.0
Base Mounting Style Flange
Application - Welding Fair/Medium
Spindle Assembly 215208-M
Clamp Arm Style U-Bar
Application - Assembly Excellent/High
Handle Opening (+10°) 69.0
Application - Food Processing Not Recommended
Application - Checking Fixtures Excellent/High
Application - Machining Poor/Low
Toggle Lock Plus No
Handle Horizonal
Accomodates Workpiece Variation No
Application - Closures Excellent/High
Product Type Standard
Standard Material Steel
Flanged Washers 215105
PublishedDate 1725393154564
Product Accessories
215208-M
SPINDLE M6X45 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-1-02
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-1-03
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-3-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
215105 FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-2-02
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-4-01
Listón de prolongación
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-1-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-2-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top