Clamp Accessories

Low profile, stainless steel horizontal hold down clamp with U-bar and flanged base.

213-USS-B

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 150.0
Weight (lb) 0.18
Height Under Clamp Arm (in) 0.66
Clamp Arm Length (in) 1.42
Maxmum Holding Capacity (N) 670.0
Height Under Clamp Arm (mm) 16.8
Weight (kg) 0.08
Clamp Arm Length (mm) 36.0
Spindle Assembly 201943
Application - Closures Excellent/High
PublishedDate 1725479838531
Application - Food Processing Fair/Medium
Application - Wood-Working Excellent/High
Application - Assembly Excellent/High
Product Series 213
Product Type Standard
Accomodates Workpiece Variation No
Handle Opening (+10°) 60.0
Flanged Washers 102911
Toggle Lock Plus No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Service Environment Normal
Standard Material Stainless Steel
Handle Horizonal
Base Mounting Style Flange
Application - Machining Poor/Low
Product Type Horizontal Hold-Down Clamps
Application - Checking Fixtures Excellent/High
Clamp Arm Style U-Bar
Clamp Bar Opening (+10°) (degrees) 90.0
Handle Color Blue
Application - Welding Fair/Medium
Product Function Clamping
Product Accessories
201943-M
Spindle, stainless steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top