Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Power Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Heavy Duty Manual Power Clamps 52H-3E (Series)
8S631-25-144
8S631-25-144
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.2
Clamp Arm Length (mm)
144.0
Weight (kg)
1.0
Product Function
Clamping
Product Type
Clamp Arm
Used With Model/Series
82M-3E.…63..
Product Series
82M-3E Arms
Clamp Arm Style
Lateral (Side) Arm
PublishedDate
1675263050000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
82M-3EXXXX6XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
52H-3EXXHX63XX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top