Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Power Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Heavy Duty Manual Power Clamps 52H-3E (Series)
8UR631-75-204
8UR631-75-204
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Arm Offset
2.95
Weight (lb)
4.18
Arm Offset
2.95
Arm Offset (mm)
75.0
Arm Offset (mm)
75.0
Weight (kg)
1.9
Clamp Arm Length (mm)
179.0
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
283-HTS_TARIFF_CODE
84799070
Material
Steel
Clamp Arm Style
U-Arm (Right Offset)
Used With Model/Series
82M-3E.…63..
PublishedDate
1675201451000
Product Series
82M-3E Arms
Product Type
Clamp Arm
Product Accessories
82M-3EXXXX6XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
52H-3EXXHX63XX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top