Hold Down Clamps

Steel toggle clamp with 3 times the capacity of our legacy models with a longer handle with greater hand clearance, Toggle Lock Plus capability, and flanged base with U-bar.

2002-U-G

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 0.95
Clamp Arm Length (in) 1.93
Weight (lb) 0.49
Maximum Holding Capacity (lbf) 600.0
Clamp Arm Length (mm) 49.0
Weight (kg) 0.22
Height Under Clamp Arm (mm) 24.1
Maxmum Holding Capacity (N) 2700.0
Service Environment Normal
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Toggle Lock Plus No
PublishedDate 1725392436269
Application - Food Processing Not Recommended
Standard Material Steel
Application - Closures Excellent/High
Spindle Assembly 215208-M
Application - Checking Fixtures Excellent/High
Product Function Clamping
Clamp Arm Style U-Bar
Accomodates Workpiece Variation No
Product Type Standard
Base Mounting Style Flange
Application - Machining Poor/Low
Clamp Bar Opening (+10°) (degrees) 75.0
Application - Welding Fair/Medium
Flanged Washers 215105
Handle Vertical
Product Series 2002/2007
Application - Assembly Excellent/High
Handle Color Green
Application - Wood-Working Excellent/High
Handle Opening (+10°) 66.0
Product Accessories
215208-M
SPINDLE M6X45 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
215105 FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top