Hold Down Clamps

Steel toggle clamp with 3 times the capacity of our legacy models with a longer handle with greater hand clearance, Toggle Lock Plus capability, and flanged base with U-bar.

2002-U-K

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 600.0
Weight (lb) 0.49
Clamp Arm Length (in) 1.93
Height Under Clamp Arm (in) 0.95
Maxmum Holding Capacity (N) 2700.0
Clamp Arm Length (mm) 49.0
Weight (kg) 0.22
Height Under Clamp Arm (mm) 24.1
Service Environment Normal
Handle Vertical
Application - Checking Fixtures Excellent/High
Clamp Bar Opening (+10°) (degrees) 75.0
Application - Food Processing Not Recommended
Clamp Arm Style U-Bar
Flanged Washers 215105
Base Mounting Style Flange
Application - Machining Poor/Low
Product Type Standard
Product Series 2002/2007
Application - Welding Fair/Medium
Handle Opening (+10°) 66.0
Product Function Clamping
Toggle Lock Plus No
Handle Color Black
Standard Material Steel
Spindle Assembly 215208-M
Accomodates Workpiece Variation No
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
PublishedDate 1725391821381
Application - Assembly Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
215208-M
SPINDLE M6X45 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
215105 FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top