Hold Down Clamps

Steel toggle clamp with 3 times the capacity of our legacy models with a longer handle with greater hand clearance, Toggle Lock Plus capability, and flanged base with U-bar.

2002-U-Y

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 600.0
Height Under Clamp Arm (in) 0.95
Clamp Arm Length (in) 1.93
Weight (lb) 0.49
Weight (kg) 0.22
Height Under Clamp Arm (mm) 24.1
Maxmum Holding Capacity (N) 2700.0
Clamp Arm Length (mm) 49.0
Application - Welding Fair/Medium
Accomodates Workpiece Variation No
Application - Wood-Working Excellent/High
PublishedDate 1725391954390
Application - Food Processing Not Recommended
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Handle Color Yellow
Service Environment Normal
Flanged Washers 215105
Product Function Clamping
Product Type Standard
Application - Checking Fixtures Excellent/High
Clamp Arm Style U-Bar
Spindle Assembly 215208-M
Clamp Bar Opening (+10°) (degrees) 75.0
Application - Machining Poor/Low
Application - Assembly Excellent/High
Application - Closures Excellent/High
Handle Opening (+10°) 66.0
Base Mounting Style Flange
Handle Vertical
Product Series 2002/2007
Toggle Lock Plus No
Standard Material Steel
Product Accessories
215208-M
SPINDLE M6X45 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
215105 FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top